Catalog No. : SK-108
Description:
UPC:
S Hook. 8 Gauge Steel. Light weight. 100 pieces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
S hooks |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City / Iberville |
Dimensions
Overall Length |
1-1/2 in |