Catalog No. : SJ-31
Description: 4 1/2inchRND BLNK JMBO CVR 3 HUB
UPC: 42269718135
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Die Cast Zinc Alloy |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E28688 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28688 | N/A | QCIT | N/A | N/A |
|
Diameter |
114.3 mm |
|
Shape |
Round |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Colour |
Other |
|
With screws |
Y |
|
Sealable |
Y |
Documents/Support Tools
|
Sales Drawing |