text.skipToContent text.skipToNavigation

Catalog No. : SI400-3/8EGC

Description:  SPOT INSERT 3/8IN

UPC: 786210248271

Made or assembled in Canada.

Spot Insert Kit, includes Concrete Anchor, Washer and Bolt, 3/8 inch - 16 Thread, Electro-Galvanized. Maximum recommended load 450 pounds. OD insert is 2 X 5/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Inserts

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Documents/Support Tools

Sales Drawing

Click here