text.skipToContent text.skipToNavigation

Catalog No. : SHWRG30

Description:  HG RUNG 30 INCHES

UPC: 785055969549

Made or assembled in Canada.

Hot-dipped galvanized steel rung 30 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Rung for cable ladder

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002411 Rung for cable ladder

Width

762 mm

Material

Steel

Surface protection

Hot-dip galvanized