text.skipToContent text.skipToNavigation

Catalog No. : SHWR36HBP

Description:  Horz. Bend Plate 36 w/rung

UPC: 753554081710

Made or assembled in Canada.

Hot-dipped galvanized steel 36 inches tray width flexible coupler
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides additional cable support

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

UL, CSA C22.2 No 126.1
UL, CSA C22.2 No 126.1

Dimensions

Width

36 in

Documents/Support Tools

Sales Drawing

Click here