text.skipToContent text.skipToNavigation

Catalog No. : SHW7SSPH

Description:  HDG 7IND STD SPLICE W/S6HDW

UPC: 785055960904

Made or assembled in Canada.

Hot-dipped galvanized steel one-piece tray 7 inches side rail height standard splice plate with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here