text.skipToContent text.skipToNavigation

Catalog No. : SHW730HPC

Description:  HDG ACCESSORIES

UPC: 785055193142

Made or assembled in Canada.

Hot-dipped galvanized steel 7 inches side rail height 30 inches width heavy-duty peaked cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design formed to fit peaked cover for outdoor applications

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here