text.skipToContent text.skipToNavigation

Catalog No. : SHW724PFCVO4548

Description:  HDG COV. 7IN 24W SFC VO 45D48R

UPC: 753554113114

Made or assembled in Canada.

Ridged cover with folded edges, in hot-dipped galvanized steel. Side rail height 7 inches, width 24 inches. External vertical elbow, 45 degree angle, nominal radius 48 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here