text.skipToContent text.skipToNavigation

Catalog No. : SHW718PVCVO9024

Description:  HG COV 7IN 18W PEAK V VO 90D 24R

UPC: 753554113589

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

7 Inches