Catalog No. : SHW6VSPEH
Description: HG 6IN VERT ADJ PLATES EPO S.S.HARD
UPC: 753554051140
Made or assembled in Canada.
Hot-dipped galvanized steel vertical adjustable plate 6 inches side rail height epoxy coated with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Accessories |
Special Features |
Hinged vertical plates provide maximum flexibility for changes in elevation |
Specifications
Material |
Steel |
Finish |
Hot-Dipped Galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Side Rail Height |
6 inches |
Documents/Support Tools
Sales Drawing |