Catalog No. : SHW6SSP
Description: HDG 6IND STANDARD SPLICE PLATE
UPC: 785055185314
Made or assembled in Canada.
Hot-dipped galvanized steel 6 inches side rail height standard splice plate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Accessories |
Specifications
Material |
Steel |
Finish |
Hot-Dipped Galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Side Rail Height |
6 inches |
Documents/Support Tools
Sales Drawing |