text.skipToContent text.skipToNavigation

Catalog No. : SHW630WPS

Description:  HG ACC 6IN 30W WALL PENETR. SLEEVE

UPC: 785055994954

Made or assembled in Canada.

Hot-dipped galvanized steel 6 inches side rail height 30 inches width wall penetration sleeve
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Not fire rated

Application

Designed to pass through walls and fire walls

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here