text.skipToContent text.skipToNavigation

Catalog No. : SHW624SFCVO4524

Description:  HDG FLNG CVR 24INW OV-45 24INRAD

UPC: 785055187981

Made or assembled in Canada.

Hot-dipped galvanized steel 6 inches side rail height 24 inches width solid flanged cover vertical outside bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here