text.skipToContent text.skipToNavigation

Catalog No. : SHW624RSP

Description:  HDG 24IN RAPID RED 6IND TRAY

UPC: 785055187929

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 6 inches side rail height 24 inches width reducing splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

609.6 mm

Height side joist

152.4 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here