text.skipToContent text.skipToNavigation

Catalog No. : SHW624FBP

Description:  HDG TRAY TO BOX 24INW 6IND TRAY

UPC: 785055187899

Made or assembled in Canada.

Hot-dipped galvanized steel 6 inches side rail height 24 inches width frame type tray to box plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure cable tray to electrical enclosures and panels

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here