text.skipToContent text.skipToNavigation

n° de catalogue : SHW612PFCVO9024

Description:  HDG COV. 6IN 12W SFC VO 90D24R

UPC: 785055633747

Made or assembled in Canada.

Hot-dipped galvanized steel peaked flanged cover 6 inches side rail height 12 inches width vertical outside bend 90 degree 24 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/outils d'aide

Dessin de vente

Cliquez ici