text.skipToContent text.skipToNavigation

Catalog No. : SHW606PVCVO9048

Description:  HG 6IN 6W P.VENT COV VO 90D 48R

UPC: 753554067943

Made or assembled in Canada.

Hot-dipped galvanized steel 6 inches side rail height 6 inches width peaked flanged cover vertical outside bend 90 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here