Catalog No. : SHW606HBP
Description: HG 6IN 6W HOR BEND. PLATE
UPC: 753554073470
Made or assembled in Canada.
Hot-dipped galvanized steel 6 inches side rail height 6 inches width horizontal splice plate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Provide maximum horizontal installation flexibility |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
UL, CSA C22.2 No 126.1 |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
6 inches |
Documents/Support Tools
|
Sales Drawing |