text.skipToContent text.skipToNavigation

Catalog No. : SHW5VSPE

Description:  HG 5IN VERT ADJ PLATE_EPOXY

UPC: 753554074996

Made or assembled in Canada.

Hot-dipped galvanized Steel Vertical Adjustable Plate - Side Rail Height 5 inches. Epoxy coated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here