text.skipToContent text.skipToNavigation

Catalog No. : SHW5HRC

Description:  HDG 5IN HANGER ROD CLAMP

UPC: 785055633785

Made or assembled in Canada.

Hot-dipped galvanized steel hanger rod clamp 5 inches height
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For steel cable tray

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Height

5 in

Documents/Support Tools

Sales Drawing

Click here