text.skipToContent text.skipToNavigation

Catalog No. : SHW5ESP

Description:  HDG 5IND EXPANSION SPLICE PLATE

UPC: 785055180647

Made or assembled in Canada.

Hot-dipped galvanized steel 5 inches side rail height expansion splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here