text.skipToContent text.skipToNavigation

Catalog No. : SHW536PFCVO9048

Description:  HDG 5IN 36W PK COVER VO 90D48R

UPC: 753554106918

Made or assembled in Canada.

Hot-dipped galvanized steel peaked flanged cover 5 inches side rail height 36 inches width vertical outside bend 90 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Cover width

36 inch

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized