Catalog No. : SHW524PFCVO9012
Description: HG 5IN 24W PEAK FLG COV VO 90D 12R
UPC: 753554099364
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
5 Inches |
|
Cover width |
609.6 mm |
|
Cover width |
24 inch |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
|
Colour |
None |
Documents/Support Tools
|
Sales Drawing |