text.skipToContent text.skipToNavigation

Catalog No. : SHW524PFCVO4512

Description:  HG 5IN 24W PEAK FLG COV VO 45D 12R

UPC: 753554111202

Made or assembled in Canada.

Hot-dipped galvanized steel peaked flanged cover 5 inches side rail height 24 inches width vertical outside bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here