text.skipToContent text.skipToNavigation

Catalog No. : SHW524PFCVO3024

Description:  HG 5IN 24W PEAK FLG COV VO 30D 24R

UPC: 753554111219

Made or assembled in Canada.

Hot-dipped galvanized steel peaked flanged cover 5 inches side rail height 24 inches width vertical outside bend 30 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here