text.skipToContent text.skipToNavigation

n° de catalogue : SHW512HBP

Description:  HG 5IN 12W HOR BEND PLATE

UPC: 753554084605

Made or assembled in Canada.

Hot-dipped galvanized steel 5 inches side rail height 12 inches width horizontal splice plate
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provide maximum horizontal installation flexibility

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

UL, CSA C22.2 No 126.1

Dimensions

Width

12 in

Side Rail Height

5 Inches

Documents/outils d'aide

Dessin de vente

Cliquez ici