Catalog No. : SHW509VFCVO4512
Description: HDG COV. 5IN 9W VFC VO 45D12R
UPC: 785055181972
Made or assembled in Canada.
Hot-dipped galvanized steel 5 inches side rail height 9 inches width ventilated flanged cover vertical outside bend 45 degree 12 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
9 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
228.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |