text.skipToContent text.skipToNavigation

Catalog No. : SHW509VFCVO3048

Description:  HDG COV. 5IN 9W VFC VO 30D48R

UPC: 785055181965

Made or assembled in Canada.

Hot-dipped galvanized steel 5 inches side rail height 9 inches width ventilated flanged cover vertical outside bend 30 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here