text.skipToContent text.skipToNavigation

Catalog No. : SHW4VSPH

Description:  HG 4IN VERT ADJ PLATES SS HWK

UPC: 785055973034

Made or assembled in Canada.

Hot-dipped galvanized steel vertical adjustable plate 4 inches side rail height with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here