text.skipToContent text.skipToNavigation

Catalog No. : SHW4VOB6036

Description:  HDG BARRIER 4IND TRAY OV-60 36IN R

UPC: 785055175117

Made or assembled in Canada.

Hot-dipped galvanized steel 4 inches side rail height vertical outside bend barrier strip 60 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here