text.skipToContent text.skipToNavigation

Catalog No. : SHW4SDP

Description:  HG 4IN SUPER DUTY SP.PLATES

UPC: 753554091221

Made or assembled in Canada.

Hot-dipped galvanized super heavy-duty 4 inches splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Height

3.94 in

Length

17.375 in

Documents/Support Tools

Sales Drawing

Click here

Click here