Catalog No. : SHW4HRC
Description: HG 4IN HANGER CLAMP
UPC: 785055642442
Made or assembled in Canada.
Hot-dipped galvanized steel hanger rod clamp 4 inches height
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
For steel cable tray |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Height |
4 in |
Documents/Support Tools
|
Sales Drawing |