Art. Nr. : SHW436SFCVO6024
Omschrijving: HDG FLNG CVR 36INW OV-60 24INRAD
UPC: 785055179719
Made or assembled in Canada.
Hot-dipped galvanized steel 4 inches side rail height 36 inches width solid flanged cover vertical outside bend 60 degree 24 inches radius
Meer bekijken
Minder bekijken
Ga voor meer info naar:
industrialsolutions.be.abb.com
- Made or assembled in Canada.
Omschrijvingen
|
Category |
Bend cover for cable support system |
|
Special Features |
60 degree angle |
Specificaties
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Klassificaties
|
Brand Name |
T&B Cable Tray |
Afmetingen
|
Width |
36 in |
|
Side Rail Height |
4 Inches |
ETIM Classificatie
ETIM
EC002403 Cover for cable support system
|
Cover width |
914.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |