text.skipToContent text.skipToNavigation

Catalog No. : SHW430HCC

Description:  HDG ACCESSORIES

UPC: 785055179085

Made or assembled in Canada.

Hot-dipped galvanized steel 4 inches side rail height 30 inches width heavy-duty cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here