text.skipToContent text.skipToNavigation

Catalog No. : SHW4224SFCHRR

Description:  HG COV 42 TO 24 S.FL RIGHT RED.

UPC: 753554110038

Made or assembled in Canada.

Hot-dipped galvanized steel 42 inches side rail height 24 inches width solid flanged cover horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

42 Inches

Documents/Support Tools

Sales Drawing

Click here