text.skipToContent text.skipToNavigation

Catalog No. : SHW412RSP

Description:  HDG 12IN RAPID RED 4IND TRAY

UPC: 785055176312

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 4 inches side rail height 12 inches width reducing splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Used in pairs to provide straight reduction or with standard splice plate for an offset reduction

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Height

4 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

304.8 mm

Height side joist

101.6 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here