text.skipToContent text.skipToNavigation

Catalog No. : SHW406SFCVTD12

Description:  HDG COVER 6IN VERT. TEE DOWN 12R

UPC: 753554109988

Made or assembled in Canada.

Hot-dipped galvanized steel solid flanged cover 4 inches side rail height 6 inches width vertical tee down 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here