text.skipToContent text.skipToNavigation

Catalog No. : SHW3VTH

Description:  HG 3IN VERT.TRAY HANGER

UPC: 785055642732

Made or assembled in Canada.

Hot-dipped galvanized steel Vertical tray hanger - Side Rail Height 3 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here