text.skipToContent text.skipToNavigation

Catalog No. : SHW3VSPE

Description:  HG ACC 3IN VERT. SP.PLATE EPOXY

UPC: 785055956792

Made or assembled in Canada.

Hot-dipped galvanized steel vertical adjustable plate 3 inches side rail height epoxy coated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here