text.skipToContent text.skipToNavigation

Catalog No. : SHW3SSPB

Description:  HDG 1PC ACC 3IN SPLICE PLATE

UPC: 785055627258

Made or assembled in Canada.

Bare steel 3 inches side rail height standard splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here