Catalog No. : SHW3SCCH
Description: HG ACC COVER CLAMP 3IND_W/SS HARDW
UPC: 753554086432
Made or assembled in Canada.
Hot-dipped galvanized steel 3 inches width bare cover and stainless steel hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
3 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
76.2 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |