text.skipToContent text.skipToNavigation

Catalog No. : SHW3SCCB

Description:  HDG COVER CLAMP 3IN. BARE

UPC: 785055628187

Made or assembled in Canada.

Hot-dipped galvanized steel 3 inches width bare cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

ETIM EC002403 Cover for cable support system

Cover width

76.2 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here