Catalog No. : SHW3SB1500
Description: HDG 3IN D BARRIER STRIP 1.5M LONG
UPC: 785055169956
Made or assembled in Canada.
Hot-dipped galvanized steel 3 inches side rail height barrier strip 1.5 meter length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Accessories |
Special Features |
Easily installed using supplied hardware or barrier strip clamps (sold separately) |
Specifications
Material |
Steel |
Finish |
Hot-Dipped Galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Documents/Support Tools
Sales Drawing |