text.skipToContent text.skipToNavigation

Catalog No. : SHW3HDC

Description:  HDG ACC 3IND HOLD DOWN CLAMP

UPC: 785055999850

Made or assembled in Canada.

Hot-dipped galvanized steel hold down clamp 3 inches side rail height
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hardware included

Application

Designed to secure cable tray to support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here