text.skipToContent text.skipToNavigation

Catalog No. : SHW3ESPH

Description:  HG 3IN EXP. SPLIC.PLATES S.S. HARD.

UPC: 753554060067

Made or assembled in Canada.

Hot-dipped galvanized steel 3 inches side rail height expansion splice plate with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here