text.skipToContent text.skipToNavigation

Catalog No. : SHW3BPC

Description:  GALV 3IN BRANCH PIVOT CON. KIT

UPC: 753554040465

Made or assembled in Canada.

Hot-dipped galvanized steel 3 inches side rail height branch pivot connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here