text.skipToContent text.skipToNavigation

Catalog No. : SHW36SNCHYR

Description:  HDG COV 36W SNC HYR

UPC: 753554080249

Made or assembled in Canada.

Hot-dipped galvanized steel solid non-flanged cover 36 inches width horizontal wye right
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here