text.skipToContent text.skipToNavigation

Catalog No. : SHW36PVC-1500

Description:  HG COV 36W PEAK VENT 1500MM

UPC: 753554053144

Made or assembled in Canada.

Hot-dipped galvanized steel peaked flanged ventilated cover 36 inches width 1.5 meter length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Length

1.5 m

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Length

1500 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here