text.skipToContent text.skipToNavigation

Catalog No. : SHW36PFCVI6036

Description:  HG COV 36W PEAK VI 60D 36R

UPC: 753554110298

Made or assembled in Canada.

Hot-dipped galvanized steel 36 inches width peaked flanged cover vertical inside bend 60 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Documents/Support Tools

Sales Drawing

Click here