Catalog No. : SHW36PFCVI3024
Description: HG COV 36W PEAK VI 30D24R
UPC: 753554113251
Made or assembled in Canada.
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 in |
Documents/Support Tools
|
Sales Drawing |